CELSIO CF SK 40 Ø20x65
焼きバメタイプ
ID 26001121
CELSIO CF SK 40 Ø20x65, ツールホルダー
- 焼きバメタイプ
- シリーズ: CELSIO
- Cool Flow モデル
- ツールバーインターフェース: SK 40
- クランプ径: 20 mm
- 突出長さ: 65 mm
- 振れ精度: ≤ 0.003 mm、クランピングボアで測定 (DIN 69882-8に準拠)
- バランスグレード: 25,000 RPM または Umax < 1 gmm 時に G2.5
- 最小トルク: 450 Nm
技术细节
| Technology | Heat shrinking toolholder |
|---|---|
| Series | CELSIO |
| Toolholder interface | SK 40 |
| Toolholder standard | DIN ISO 7388-1 AD/AF |
| Clamping diameter D1 | 20 mm |
| D6 [mm] | 35.0 |
| Projecting length L1 [mm]/[inch] | 65 mm / 2.6" |
| L2 [mm] | 53.0 |
| L4 [mm] | 45.9 |
| Min. torque [Nm] | 450.0 |
| Weight [kg] | 1.1 |
| Cool Flow variant | yes |
Run-out accuracy
≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Coolant supply
Cool Flow version
Coolant is fed via two coolant bore holes directly to the cutting edge of the tool
Coolant supply according to ISO 7388 AD/AF
Bores for form AF are sealed with set-screws as transport safety
Length-setting screw
Without adjustment screw for axial length adjustment
Balancing screw
With thread for balancing screws
Individual
Additional sizes and customized designs are available upon request