arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
국가 선택을 변경하여 선택하면 귀하의 지역과 관련된 제품, 서비스 및 담당자에 대한 정보를 확인할 수 있습니다.
MCM Base 150 Illustration similar

MCM Base 150

Fixture membrane

ID 1664764

Fixture membrane standard

Product features:
  • Rigid fixture membrane
  • For clamping of low-deformation and rigid workpieces
  • Suitable for: ROTA MEM 150
Technical data:
  • Dimensions: Ø150 x 47.5 mm
  • Max. expansion in diameter: 2.2 mm
  • Opening stroke in diameter: 1.3 mm
  • Residual stroke in diameter: 0.9 mm
  • Weight: 3 kg
Max. expansion in diameter [mm] 2.2
Opening stroke in diameter [mm] 1.3
Residual stroke in diameter [mm] 0.9
Weight [kg] 3.0

Scope of delivery
Fixture membrane, mounting screws