MFRS-A1-070 800 x 430
Magnetic chucks with square pole technology
ID 423428
Alternative products:
Standard magnetic clamping technology
Product features:
Product features:
- Magnetic chuck electropermanent
- Technology: Square pole
- Magnet type: ALNiCO + Neodym
- With patented status display on the magnetic chuck for display of clamping state (red/green)
- Without low residual magnetism cycle
- Dimensions: 800 x 430 x 66 mm
- Pole size: 70 x 70 mm
- Number of poles: 32 (pole thread M10)
- Max. holding force per pole: 7.7 kN
- Max. total holding force: 246.4 kN
- Max. working temperature: 80 °C
- Weight: 160 kg
- Fast connection with cover plate
- Position quick connection: A (standard position)
- Number of channels: 1
- Connection: 4-PIN
- Electrical connection: 400 V / 460 V
- Protection class: 67
Technical details
| L [mm] | 800.0 |
|---|---|
| B [mm] | 430.0 |
| H [mm] | 66.0 |
| Forza di serraggio max. [kN] | 246.0 |
| Numero di poli | 32.0 |
| Connessione | 4-PIN |
| Numero di canali | 1.0 |
| Tensione di alimentazione | 400 V / 460 V |
| Spessore minimo pezzo [mm] | 16.0 |
| Peso [kg] | 160.0 |
La fornitura comprende
Piano magnetico, manuale operativo e dichiarazione di conformità CE; senza centralina e senza estensioni polari