ERM
Module rotatif robuste
Electric rotary module for high loads with adaptable servomotor, rotary angle > 360°, center bore, and optional feed-throughs
Description
Advantages – Your benefits
- Modular drive concept
for adaption of common servomotors for example from Bosch or Siemens - Easy system integration
by use of a preferred motor with available fieldbus and safety technology - 90° swivel-mounted drive
for flexible adaptation to gantries or robots - High torque and precision
for the positioning of heavy loads with high precision - Center bore and integrated feed-through
for cable and media feed-through - High robustness and large loading area
for demanding applications
Options and special information
- Flexible in motor and controller selection
The electrical control is carried out via an adaptable servo drive using common standard controller like Bosch or Siemens. - Easy integration
The easy integration into the control system is ensured by the possibility of attaching a common servomotor. - Identical control
The rotary module can directly be controlled like a normal servo axis, and can be interpolated with existing axes. - IP protection class
The specified protection class can only be achieved with the mounted motor. - Unique mechatronic modular system
For setting up combined systems, a range of mechatronic products (e.g. gripper and linear units) are available.