arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
更改地区选项,查看您所在区域可供应的产品、服务和联系人的相关信息。
ER 11 HSK-A 40x80 Illustration similar

ER 11 HSK-A 40x80

ER collet chucks

ID 23005052

交货期可咨询
ER 11 HSK-A 40x80, Werkzeughalter
  • ER Spannzangenfutter
  • Baureihe: ER Spannzangenfutter
  • Werkzeughalterschnittstelle: HSK-A 40
  • Auskraglänge: 80 mm
  • Rundlaufgenauigkeit: ≤ 0,008 mm bei 2,5 x D
  • Wuchtgüte: G2,5 bei 25.000 1/min oder Umax < 1 gmm
Lieferumfang: Inklusive Spannmutter
Technology ER collet chucks
Series ER collet chucks
Toolholder interface HSK-A 40
Toolholder standard DIN ISO 12164-1
ER clamping size ER 11
Min. clamping diameter D1 [mm] 1.0
Max. clamping diameter D1 [mm] 7.0
D2 [mm] 19.0
D3 [mm] 19.0
Projecting length L1 [mm]/[inch] 80 mm / 3.1"
Projecting length L1 [mm] 80.0
L4 [mm] 11.3
L5 [mm] 60.0
G M8x1
Weight [kg] 0.3
Coolant-proof yes
Standard length yes

Run-out accuracy
≤ 0.008 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Data carriers
Bore holes for data carriers according to DIN 69873

Toolholder changes
For automatic toolholder changes

Length-setting screw
With thread for an adjustment screw for axial length adjustment, but without adjustment screw

Scope of delivery
Includes clamping nut

Individual
Additional sizes and customized designs are available upon request