Modulerhöhungen
Modulerhöhungen
Module height extensions for lifting the clamping device from the machine table and for increasing the accessibility to the machine spindle.
Beschreibung
Advantages – Your benefits
- Lift off the workpiece from the machine table
Improved accessibility of the machine spindle to the workpiece - Fast and uncomplicated change of the clamping device alignment
Grater flexibility and no reclamping of the workpiece necessary
Options and special information
- VERO-S MES3
Module height extension was particularly developed for 5-axis machining centers, to lift the clamping device from the machine table and to increase the accessibility of the machine spindle to the workpiece. - VERO-S MEQ3
Module height extension was particularly developed for 3-axis machining centers for fast change of the clamping alignment of the clamping device without losing the reference point. - VERO-S MEW3
Module height extension was particularly developed increasing the machine capacity and increasing the machine running time with simultaneous optimal accessibility of the machine spindle.