arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
Aperto de castanhas de reversão

Reversal jaws grip

Reversal jaws grip
Due to the different clamping areas, the vises can be quickly and easily adjusted with reversible jaws to the customized clamping tasks. The additional grip stages is used for better hold of the workpiece during machining.
1395496
125 x 84,5 x 40 mm 
3.0 mm
1494296
40 x 57 x 27 mm 
3.0 mm
1494297
65 x 57 x 27 mm 
3.0 mm
1494298
80 x 57 x 27 mm 
3.0 mm
1494299
125 x 57 x 27 mm 
3.0 mm
1494303
40 x 57 x 27 mm 
5.0 mm
1494304
65 x 57 x 27 mm 
5.0 mm
1494305
80 x 57 x 27 mm 
5.0 mm
1494306
125 x 57 x 27 mm 
5.0 mm
1494320
40 x 57 x 27 mm 
5.0 mm