arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
2 SWK 250 Illustration similar

2 SWK 250

Straight soft top jaws, made of steel

ID 126103

2 SWK 250, Straight soft top jaws, made of steel

Product features:
  • Serration: 1/16" x 90°
  • Groove width: 25.5 mm
  • Delivery unit: 1 Set = 2 pieces
Tools:
  • Discover other matching top jaws in different dimensions! Click "Tools" and use our chuck jaw quickfinder.
  • Would you like to customize the delivery quantity (two, three, four, six pieces)? Click "Configure individual chuck jaws".
Produktgruppe Mors doux rapportés droits en acier
Verzahnung 1/16" x 90°
Nutbreite N [mm] 25.5
Breite B [mm] 80.0
Höhe H [mm] 80.0
Länge L [mm] 110.0
Lochabstand a [mm] 55.0
Lochabstand b [mm] 35.0
Schrauben M20
Werkstoff Acier 16MnCr5 de cémentation
m/Satz [kg] 9.0