SGS-F 100-95-50
Steel jaws
ID 430096
System jaws, standard
Product features:
Product features:
- Steel jaw, fixed
- Incl. screws
- Suitable for: KSG 100
- Dimensions: 99 x 95 x 50 mm
- Weight: 3.3 kg
Specifiche tecniche
| Width [mm] | 99.0 |
|---|---|
| Depth [mm] | 95.0 |
| Height [mm] | 50.0 |
| Bundle | piece |
| Weight [kg] | 3.3 |
Scope of delivery
System jaw, fastening screws