MES CF SK40 Ø22x100
Porta frese
ID 23002336
MES CF SK40 Ø22x100, Portautensili
- Porta frese
- Serie: Porta frese
- Variante Cool Flow
- Attacco portautensile: SK 40
- Diametro di serraggio: 22 mm
- Filetto nel diametro di serraggio: M10
- Lunghezza di proiezione: 100 mm
- Concentricità: ≤ 0,006 mm misurati dal cono a D1
- Grado di bilanciatura: G2,5 a 25.000 giri/min o Umax< 1 gmm
Specifiche tecniche
Technology | Face mill arbors |
---|---|
Series | Face mill arbors |
Toolholder interface | SK 40 |
Toolholder standard | DIN ISO 7388-1 AD/AF |
Clamping diameter D1 | 22 mm |
Thread tightening bolt G | M10 |
D2 [mm] | 48.0 |
Projecting length L1 [mm]/[inch] | 100 mm / 3.9" |
L4 [mm] | 80.9 |
L11 [mm] | 19.0 |
Weight [kg] | 2.0 |
Cool Flow variant | yes |
Version
For mounting cutters with crosswise slot
Run-out accuracy
≤ 0.006 mm measured from taper to D1
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Coolant supply
Cool Flow design – optimal coolant supply directly to the cutting edge of the tool
Coolant supply according to ISO 7388 AD/AF
Bores for form AF are sealed for transport
Scope of delivery
Includes tightening bolt
Individual
Additional sizes and customized designs are available upon request