DKS.C3 CIR22 4-PIN
标准磁力夹持技术的附件
ID 1469397
Accessories for standard magnetic clamping technology
Product features:
Product features:
- Docking station
- For hooking the cable and plug of the control unit
- With inductive sensor that detects whether the connector is in the docking station
- Suitable for: 4-pin connector CIR22
- Dimensions: 214 x 200 x 110 mm
- Cable length: 5 m
- Weight: 3 kg
技术细节
| Length [mm] | 214.0 |
|---|---|
| Cable length [m] | 5.0 |
| Weight [kg] | 3.0 |