MMS 22-IO link
Sensores magnéticos programables
Se utiliza un sensor magnético para supervisar el estado de los componentes automatizados. Detectan los imanes situados dentro del componente sin necesidad de contacto. Además de procesar datos adicionales, el sensor muestra el proceso del campo magnético mediante la interfaz IO-Link.
Descrizione
Advantages – Your benefits
- Control via IO-Link
for the evaluation of data such as temperature, evaluation quality or the sensor identification - Integrated electronics
leads to a compact design and enables the use of cables with standard plug connectors - Suitable for narrow installation spaces
due to teaching via IO-Link interface - Version with LED display
is used to indicate the status of the IO-Link connection - C-slot sensor
for space-saving, easy, and fast assembly on the product
Options and special information
- Sources of interference
Sensors can be influenced by other magnetic fields in the immediate vicinity. Disturbing magnetic fields can be generated by motors, electric welders, permanent magnets or magnetized material (so-called soft magnets) such as hexagon socket wrenches, chips, etc. - High protection class
IP67 when plugged in, for use in clean or dusty environments or in case of contact with water. Operability in case of contact with other media (coolant, acids, bases, etc.) is often given, however cannot be guaranteed by SCHUNK.