HKI 1A
Gripper pads
ID 324161
Gripper pads HKI, Size: 1
- Length: 300 mm
- mit Stützplatte
- Material of the support plate : Aluminum
Technické údaje
| Length [mm] | 300.0 |
|---|---|
| Width [mm] | 150.0 |
| Thickness [mm] | 6.3 |
| Elastomer | NBR perbunan |
| Hardness of the elastomer [Shore] | 60.0 |
| Hardness tolerance +/- [Shore] | 5.0 |
| Support plate avialable | yes |
| Material of the support plate | Aluminum |
| Min. ambient temperature [°C] | -30.0 |
| Max. ambient temperature [°C] | 100.0 |