RM 110-W180-1
ID 313006
- Couple: 1.95 Nm
Technical details
| Angle of rotation [°] | 180 |
|---|---|
| End position adjustability [°] | 5 |
| Torque [Nm] | 1.95 |
| IP protection class | 40 |
| Weight [kg] | 1.12 |
| Swiveling time (1x nominal rotation angle) without attached load [s] | 0.2 |
| Fluid consumption (2x nom. angle) [cm³] | 30.0 |
| Nominal operating pressure [bar] | 6.0 |
| Min. operating pressure [bar] | 3.0 |
| Max. operating pressure [bar] | 8.0 |
| Min. ambient temperature [°C] | 5.0 |
| Max. ambient temperature [°C] | 60.0 |
| Repeat accuracy [°] | 0.036 |
| Length X [mm] | 65.0 |
| Width Y [mm] | 101.5 |
| Height Z [mm] | 85.0 |
| Moment My max. [Nm] | 12.0 |
| Max. axial force Fz max. [N] | 1200.0 |
For configuration of swivel modules, we recommend to use our Toolbox software, which is available online. Verifying the sizing of the selected unit is absolutely necessary, as otherwise overloading may occur.
Other angles are possible on request.
Dimensions and maximum loads
Range of use for dampers
Dimensions and maximum loads
The indicated moments and forces are statical values and may appear simultaneously. Throttling has to be done for ensuring that the rotary movement takes place without impact or bouncing. Otherwise the service life reduces.
Range of use for dampers
- X-axis:
- Mass moment of inertia
- Y-axis:
- Angle of rotation
General notes about the series
Repeat accuracy
is defined as a distribution of the end position for 100 consecutive cycles.
Flange position
is always drawn in the left end position. It rotates from here to the right in clockwise direction. The arrow points out the direction of rotation.
Customized angle of rotation
More swivel angles are available on request.
Layout or control calculation
For configuration or control calculation of the units, we recommend to use our Toolbox software, which is available online. Verifying the sizing of the selected unit is absolutely necessary, as otherwise overloading may occur.
Swivel vane material
Steel
Housing material
Aluminum alloy, anodized
Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].
Operating principle
Vane swivel unit
Scope of delivery
Completely ready for operation without bracket for proximity switch and without proximity switch
Warranty
24 months
Service life characteristics
on request