arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GBG 100-35-10

GBG 100-35-10

Backe grip

ID 1373282

In stock
Aufsatzbacken Standard

Produktmerkmale:
  • Backe, grip
  • Schnittstelle 1: W-100-1
Technische Daten:
  • Abmessungen: 100 x 35 x 10 mm
  • Gewicht: 0.21 kg
Width [mm] 100.0
Depth [mm] 10.0
Height [mm] 35.0
Bundle piece
Weight [kg] 0.21

Scope of delivery
Top jaw, fastening screws