arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Altere a seleção de país para ver informações sobre produtos, serviços e pessoas de contato relevantes para sua localização.
MMSK 22-S-NPN-SA 類似のイラスト

MMSK 22-S-NPN-SA

電子マグネットスイッチ

N.º de identificação 301045

電子マグネットスイッチ MMS, 側面ケーブルアウトレット付きタイプ, C-スロット

  • スイッチングポイントの数: 1
  • 切り換え時間: NPN
  • クローザー
  • ケーブル長: 200 cm
  • 電気接続: オープンより線
  • 公称電圧: 24 V
Measuring principle magnetic
Switching function Closer
Type of switching NPN
Number of switching points 1
Min. ambient temperature [°C] -20.0
Max. ambient temperature [°C] 80.0
LED display in sensor yes
Type of voltage DC
Nominal voltage 24.0
Min. operating voltage 10.0
Max. operating voltage 30.0
Voltage drop [V] 2.0
Max. switching current 0.05
Short circuit protection yes
Protected against polarity reversal yes
Housing material PA
Cable connector/cable end open wire strands
Cable length L [cm] 200.0
Cable diameter D [mm] 2.2
Cable design (wire cross section/number of wires) 3x 0,05mm2
Cable sheath material PUR
Min. bending radius (dynamic) [mm] 22.0
Min. bending radius (static) [mm] 11.0
Weight [kg] 0.02
Protection class IP (sensor, plugged) 67
Protection class III
Version with lateral cable outlet yes
*Tested cutting emulsions: r.rhenus TU 43P, Motorex Swisscool Magnum UX 550 and Oemeta 760 (1008339).