SVAGG-18-L Basic
Vacuum units
ID 425051
This product has been discontinued and is no longer available.
Alternative products:
Inquire now
This product can only be requested online.
Standard vacuum clamping technology
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2023-06-30
- Replaced by: 1563467
- Vacuum unit
- Max. clamping surface: 5000 cm²
- Dimensions: 743 x 377 x 778 mm
- Connection-ØD: 12 mm
- Max. vacuum: -980 mbar
- Max. suction capacity: 18 m³/h
- Storage volume: 30 l
- Sound level: 63 dB(A)
- Nominal power: 0.55 kW
- Weight: 48 kg
Technical details
Length [mm] | 743 |
---|---|
Width [mm] | 377 |
Height [mm] | 778 |
Connection-ØD [mm] | 12 |
Max. vacuum [mbar] | -980 |
Max. clamping surface [cm²] | 5000 |
Max. suction capacity [m³/h] | 18 |
Storage volume [l] | 30 |
Sound level [dB(A)] | 63 |
Nominal power [kW] | 0.55 |
Frequency [Hz] | 50 |
IP protection class | 54 |
Weight [kg] | 48 |
General notes about the series
Important notes on system design
A complete system comprises a matrix plate and a vacuum unit. In addition to the vacuum on/off and fill level monitoring functions, the vacuum unit from SCHUNK also includes system monitoring using an integrated vacuum switch that can be synchronized with the machine control system on site via the interface. If there is a loss of clamping force, the machining process can be automatically interrupted.