arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
MTTH HSK-A 100 MK2x120 Abbildung ähnlich

MTTH HSK-A 100 MK2x120

Morsekegelaufnahmen mit Anzugsgewinde

ID 23001930

In stock
MTTH HSK-A 100 MK2x120, Werkzeughalter
  • Morsekegelaufnahmen mit Anzugsgewinde
  • Baureihe: Morsekegelaufnahmen mit Anzugsgewinde
  • Werkzeughalterschnittstelle: HSK-A 100
  • Gewinde im Spanndurchmesser: M10
  • Morsekegel: MK 2
  • Auskraglänge: 120 mm
  • Rundlaufgenauigkeit: ≤ 0,008 mm gemessen vom Kegel zum Innenkegel
  • Wuchtgüte: G6,3 bei 8.000 1/min oder Umax < 1 gmm
Technology Morse taper mountings with locking thread
Series Morse taper mountings with locking thread
Toolholder interface HSK-A 100
Toolholder standard DIN ISO 12164-1
MK size MK 2
Thread tightening bolt G M10
D2 [mm] 32.0
Projecting length L1 [mm]/[inch] 120 mm / 4.7"
L4 [mm] 91.0
Weight [kg] 2.59
Coolant-proof yes
Standard length yes

Version
For mounting morse taper tools with locking thread in accordance with DIN 228A.

Run-out accuracy
≤ 0.008 mm measured from taper to internal taper

Balancing grade
G6.3 at 8,000 RPM or Umax < 1 gmm

Data carriers
Bore holes for data carriers according to DIN 69873

Toolholder changes
For automatic toolholder changes

Individual
Additional sizes and customized designs are available upon request