arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
国の選択を変更して、お住まいの地域に関連する製品、サービス、および担当者に関する情報を表示します。
HABE KEH plus 01 Illustration similar

HABE KEH plus 01

Accessories for standard magnetic clamping technology

ID 420180

在庫あり
Accessories for standard magnetic clamping technology

Product features:
  • Standard hand remote control
  • To control one magnetic chuck
  • With high-quality, robust housing
  • With magnetic foil to attach to the machine
  • With no option of selecting the individual magnetic chucks
  • Without holding force regulation
  • Suitable for: KEH plus
Technical data:
  • Dimensions: 140 x 74 x 48 mm
  • Number of channels: 1
  • Cable length: 5 m
  • Weight: 1.28 kg
Number of channels 1.0
Cable length [m] 5.0
Weight [kg] 1.28

Scope of delivery
Hand remote control, operating manual