TENDO SVL-1 1/4" Ø3/4"x150
Hydraulic Extensions
ID 28003239
TENDO SVL-1 1/4" Ø3/4"x150, Hydraulic Extensions
Does not include an actuation key
- TENDO SVL
- Clamping diameter: 3/4"
- Machine-side clamping diameter: 1 1/4"
- Run-out accuracy: < 0.006 mm at 2.5 x D
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 300 Nm
Does not include an actuation key
Technical details
Technology | Hydraulic Extensions |
---|---|
Series | TENDO SVL |
Toolholder interface | SVL-20 |
Clamping diameter D1 | 3/4" |
D2 [mm] | 31.5 |
D3 [mm] | 31.5 |
D5 | 1 1/4" |
D6 [mm] | 29 |
Overall length L [mm] | 150 |
L2 [mm] | 51 |
L3 [mm] | 10 |
L4 [mm] | 90 |
G | M10x1 |
Min. torque [Nm] | 300 |
Weight [kg] | 0.8 |
Run-out accuracy
< 0.006 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Length adjustment screw
With adjustment screw for axial length adjustment
Max. speed limit
10,000 RPM
Scope of delivery
Does not include an actuation key
Individual
Additional sizes and customized designs are available upon request