MES CF SCAPTO C6 Ø32x65
Messerkopfaufnahmen
ID 23004461
MES CF SCAPTO C6 Ø32x65, Werkzeughalter
- Messerkopfaufnahmen
- Baureihe: Messerkopfaufnahmen
- Cool Flow Variante
- Werkzeughalterschnittstelle: SCHUNK CAPTO C6
- Spanndurchmesser: 32 mm
- Gewinde im Spanndurchmesser: M16
- Auskraglänge: 65 mm
- Rundlaufgenauigkeit: ≤ 0,006 mm gemessen vom Kegel zu D1
- Wuchtgüte: G2,5 bei 25.000 1/min oder Umax < 1 gmm
Technical details
| Technology | Face mill arbors |
|---|---|
| Series | Face mill arbors |
| Toolholder interface | SCHUNK CAPTO C6 |
| Toolholder standard | ISO 26623-1 |
| Clamping diameter D1 | 32 mm |
| Thread tightening bolt G | M16 |
| D2 [mm] | 63.0 |
| Projecting length L1 [mm]/[inch] | 65 mm / 2.6" |
| L4 [mm] | 40.5 |
| L11 [mm] | 24.0 |
| Weight [kg] | 1.99 |
| Cool Flow variant | yes |
These product variants are suitable for both milling as well as turning centers
Version
For mounting cutters with crosswise slot
Run-out accuracy
≤ 0.006 mm measured from taper to D1
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Coolant supply
Cool Flow design – optimal coolant supply directly to the cutting edge of the tool
Scope of delivery
Includes tightening bolt
Individual
Additional sizes and customized designs are available upon request