arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
FF-T2 Z115-A3 Illustration similar

FF-T2 Z115-A3

Standard adapter plate

ID 806005

Availability on demand
Standard adapter plate

Product features:
  • Reduction adapter plate
  • For hydraulically actuated power lathe chucks
  • Chuck side: Z115
  • Machine side: ISO 702-1 Nr. 3
Technical data:
  • Chuck pitch circle: 92 mm
  • Spindle pitch circle: 70.6 mm
  • Height: 18 mm
  • Through-hole: 30 mm
  • Weight: 1 kg
Chuck side Z115
Machine side ISO 702-1 Nr. 3
Chuck pitch circle [mm] 92
Spindle pitch circle [mm] 70.6
Height [mm] 18
Through-hole [mm] 30
Weight [kg] 1

Scope of delivery
Adapter plate, mounting screws