arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
FF-T3 Z115-A5 Illustration similar

FF-T3 Z115-A5

Standard adapter plate

ID 806007

Ready for shipment in 3 - 6 working days
Standard adapter plate

Product features:
  • Expansion adapter plate
  • For hydraulically actuated power lathe chucks
  • Chuck side: Z115
  • Machine side: ISO 702-1 Nr. 5
Technical data:
  • Chuck pitch circle: 92 mm
  • Spindle pitch circle: 104.8 mm
  • Height: 32 mm
  • Through-hole: 72 mm
  • Weight: 2.9 kg
Chuck side Z115
Machine side ISO 702-1 Nr. 5
Chuck pitch circle [mm] 92
Spindle pitch circle [mm] 104.8
Height [mm] 32
Through-hole [mm] 72
Weight [kg] 2.9

Scope of delivery
Adapter plate, mounting screws