arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KSM2 90-650

KSM2 90-650

Clamping rail with jaw quick-change

ID 490727

In stock
Clamping rail standard

Product features:
  • Without system jaws
  • Jaw quick-change system
  • Prepared for VERO-S
Technical data:
  • Dimensions: 90 x 650 x 45 mm
  • Rail width: 90 mm
  • Max. clamping force: 30 kN
  • Max. torque: 50 Nm
  • Weight: 12.5 kg
Rail width [mm] 90.0
Max. clamping force [kN] 30.0
Max. torque [Nm] 50.0
Weight [kg] 12.5

Scope of delivery
Clamping rail including operating manual; without system jaws