arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Cambie la selección del país para ver la información sobre los productos, servicios y personas de contacto relevantes para su ubicación.
KSX-C2

KSX-C2

Morsa a 5 assi
Morsa a 5 assi con centro di serraggio regolabile, corsa di serraggio di base più grande e funzione discendente attiva della griffa per la lavorazione completa e precisa del sesto lato.

Advantages – Your benefits

  • Active jaw pull-down
    Optionally allows complete and precise machining of the sixth side
  • Jaw quick-change without any tools
    Adjustment to new clamping tasks within seconds
  • Adjustable clamping center
    Small and large workpieces are always clamped centrically
  • Long basic clamping stroke with 130 mm
    Wide range of applications without additional extensions
  • Extendable clamping range
    Enables clamping of various workpiece lengths
  • Optimal accessibility
    Allows the workpiece to be machined from five sides
  • Integrated elastomer damping
    To minimize vibrations during machining
  • Wide range of applications
    Suitable for rough and finished parts machining
  • Wide jaw program
    Optimal adaptation to new clamping tasks
  • Clamping by tension
    No bending of base body
  • VERO-S interface
    Versatile range of combinations thanks to the VERO-S modular system for even shorter set-up times.

Options and special information

  • The 5-axis vise for 6-sided machining
    The single-acting vise KONTEC KSX-C2 combines several unparalleled features for 5-axis machining. An adjustable clamping center, optimum accessibility to the workpiece and the basic clamping stroke of 130 mm make the KSX-C2 an incredibly versatile clamping device. The absolute highlight is the active pull-down function of the vise integrated by default. This is done by locking the second jaw and allows a complete and precise machining of the sixth side without conversion to other dimensions.
  • A new jaw quick-change system enables the exchange of a large number of system jaws with each other within a few seconds and completely without tools. In combination with drawbar extensions, the KSX-C2 can be quickly and easily adapted to any new requirement. Due to the integrated VERO-S interface, clamping pins can be directly screwed into the base body, and the 5-axis vise can be located on the quick-change pallet system.