ROTA NCX
3-Backen Kraftspannfutter mit Backenschnellwechsel für Kurzhubzylinder
Dieses Produkt ist abgekündigt und ist nicht mehr erhältlich.
Datum der Abkündigung: 30.06.2023
Alternative Produkte:
3-Backen Kraftspannfutter mit Backenschnellwechselsystem für kleine Losgrößen und den einfachsten Austausch von vorhandenen Drehfuttern mit Spitzverzahnung. 100 % kompatibel zum Kraftspannfutter der Kitagawa BB200 Serie.
Beschreibung
Advantages – Your benefits
- Convenient jaw quick-change system
Minimizing set-up times and costs - Large through-hole
Machining all standard pipe diameters - High efficiency of the wedge bar system
Process-reliable clamping due to high clamping forces - High jaw quick-change repeat accuracy
No reboring of already machined jaws necessary - Optimized lubrication system
Consistently high clamping forces ensured - Interface 100% compatible with power chucks of the Kitagawa BB200 series
Existing Kitagawa chucks can be replaced within a short time period - Blank draw nut which can be disassembled and removed is integrated in the chuck
Turning for draw tube threads or replacement of the already turned center sleeve - All sides of the functional parts are hardened and ground
High run-out and jaw change repeat accuracy
Options and special information
- Jaw quick-change chuck for lathes with short-stroke cylinder
Following the previous success of the SCHUNK wedge-bar power chuck, SCHUNK is now transferring the principle of quick jaw changes to CNC lathes with short-stroke cylinder. These are installed specifically on lathes from the Asian region. Particularly when it comes to optimizing production processes, the ROTA NCX stands out as an attractive production turbo due to its integrated jaw change system. - Due to the quick-change system repeated turning of the chuck jaws is no more necessary. In order to increase operational reliability it is fitted with a jaw presence monitor. Only when the base jaws are properly engaged in the serration of the wedge bar can the wrench be easily removed from the chuck.