ELM
콤팩트한 리니어 모듈
이 제품은 생산 중단되었으며 더 이상 이용할 수 없습니다.
중단 일자 2021. 9. 1.
위치 감지 및 온도 모니터링을 위한 통합형 측정 시스템, 리니어 모터 드라이브와 프로파일 레일 가이드 포함 리니어 모듈.
설명
Advantages – Your benefits
- Integrated motor in the axis
for minimal interfering contours - Low oscillations and high holding force
for the shortest positioning times and process stability - Almost no wear parts
For long service life and reliability of the system - Different controllers
Optionally with the interfaces: PROFINET, EthernetIP, EtherCAT, and many others - Option - Pneumatic weight compensation
for compensation of weight and fast cycle times in a vertical installation position - Option - cooling
using fans or compressed air for applications with an increased need for constant force
Options and special information
- The modular principle
As standard, this module can be combined with numerous components from the modular system. We would be happy to assist you. - Rod lock version
The fall protection version allows the linear axis to be locked in the end position. This is used e.g. for position retention (with activated lock) when shutting down the system. - Fan cooling
The dynamics, and thus the performance, of the axis can be increased when using the cooling system. Alternatively to cooling with a fan, it is also possible to cool with compressed air (approximately 0.5 bar) via a connection which is provided for this.