arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
개별 모듈 NSE3 mini 90-25

개별 모듈 NSE3 mini 90-25

클램핑 모듈
가벼운 밀링 가공을 위해 훨씬 더 높은 풀다운 포스를 제공하는 미니어처 클램핑 모듈. 특허 받은 구동 개념을 적용한 축 피스톤과 두 개의 원형 클램핑 슬라이드를 통한 구동 방식을 갖춘 퀵 체인지 팔레트 모듈.

Advantages – Your benefits

  • SCHUNK modular system
    Innumerable combinations of standard clamping devices to suit all different types of machines
  • Optional cone seal
    For protecting the change interface from coolant, dust, and chips
  • Positioning via short taper
    Very easy joining process at a repeat accuracy of < 0.005 mm
  • Patented dual stroke system for highest pull-down forces
    Therefore extremely rigid clamping without vibrations
  • Turbo integrated by default
    Increase of pull-down force up to 400% for optimal utilization of the machine's performance, hence high efficiency
  • Form-fit, self-retained locking
    Full pull-down force is maintained even in the event of a pressure drop
  • One consistent clamping pin size for all NSE mini-modules
    No danger of confusion or incorrect operation
  • Integrated slider monitoring for “open“ and “locked“ position
    Can be used in automated applications
  • All pneumatic modules can be operated at a system pressure of 6 bar
    Additional pressure intensifiers are not required
  • The modules are corrosion-free and completely sealed
    Long life time and maximum process reliability

Options and special information

  • Force combined with compactness – sealed miniature clamping modules with significantly increased pull-down force with small pitches
    With the VERO-S NSE3 mini 90-25, SCHUNK has closed the gap between the NSE mini 90 and the powerful NSE3. Thanks to the drive kinematics via a piston, the module achieves significantly higher pull-down forces while maintaining the same small pitch of just 100 mm. Two round clamping slides ensure a hermetic seal and reliably protect the interior against dirt and coolant. The new generation also impresses with the optimized dimensional stability of the module body, which means that significantly higher tilting moments and shear forces can be absorbed. Whether for light milling operations or automated machine loading – the NSE3 mini 90-25 is the ideal solution for demanding applications in compact spaces.