arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Cambie la selección del país para ver la información sobre los productos, servicios y personas de contacto relevantes para su ubicación.

CNC short drill chucks

Mechanical Toolholding Systems

CNC short drill chucks are suitable for clamping tools with a cylindrical shank in machining centers or CNC machines. In the machine, it is possible to have seamless and quick tool changes for tools with 1 mm to 16 mm shank diameters – even with internal coolant supply. The spanner wrench is included in the scope of delivery.
All filters
6 results
CNC short drill chucks

CNC short drill chucks

CNC short drill chucks are suitable for clamping tools with a cylindrical shank in machining centers or CNC machines. In the machine, it is possible to have seamless and quick tool changes for tools with 1 mm to 16 mm shank diameters – even with internal coolant supply. The spanner wrench is included in the scope of delivery.
Show series
204469
HSK-A 63 
-
98 mm / 3.9" 
23002709
HSK-A 100 
-
104 mm / 4.1" 
204584
JIS-BT 40 
-
88 mm / 3.5" 
23002469
JIS-BT 50 
-
99 mm / 3.9" 
204467
SK 40 
-
80 mm / 3.1" 
204581
SK 50 
-
80 mm / 3.1"