SZIJ 30-9
Hard Claw Jaws for I.D. Clamping
ID 179122
SZIJ 30-9, Hard Claw Jaws for I.D. Clamping
Product features:
Product features:
- Serration: 1.5 mm x 60°
- Groove width: 18 mm
- Delivery unit: 1 set = 3 pieces
- Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
Technical details
| 产品组 | 内径夹持用硬 爪夹持 |
|---|---|
| 细齿 | 1.5 mm x 60° |
| 插槽宽度 N [mm] | 18.0 |
| 宽度 B [mm] | 50.0 |
| 高度 H [mm] | 65.0 |
| 长度 L [mm] | 120.0 |
| 夹持深度 T [mm] | 25.0 |
| 螺纹工件止挡 G | M8 |
| 孔距 b [mm] | 30.0 |
| 螺钉 | M14 |
| 材料 | 16MnCr5 钢,硬化 |
| m/套 [kg] | 5.0 |