arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KSL 160 Abbildung ähnlich

KSL 160

Konsolplatte

Ident.-Nr. 814270

Zubehör Handspannfutter Standard

Produktmerkmale:
  • Konsolplatte
  • Passend zu: ROTA-S plus 2.0 160-42
  • Futterseite: Z145
  • Achsfixierung: 20 H7
Technische Daten:
  • Länge: 220 mm
  • Durchmesser: 160 mm
  • Gewicht: 3.2 kg
길이 [mm] 220.0
The suitable chuck size [mm] 160.0
중량 [kg] 3.2
설치 나사 및 고정형 T너트 없음

제공 범위
콘솔 플레이트