WEL CF SK 40 Ø20x130
WELDON end mill holders
ID 1315054
WEL CF SK 40 Ø20x130, Toolholders
- WELDON end mill holders
- Series: WELDON
- Cool Flow variant
- Toolholder interface: SK 40
- Clamping diameter: 20 mm
- Projecting length: 130 mm
- Run-out accuracy: ≤ 0.003 mm measured from taper to D1
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Technical details
| Technology | WELDON end mill holders |
|---|---|
| Series | WELDON |
| Toolholder interface | SK 40 |
| Toolholder standard | DIN ISO 7388-1 AD/AF |
| Clamping diameter D1 | 20 mm |
| D2 [mm] | 51.5 |
| D6 [mm] | 53.0 |
| Projecting length L1 [mm]/[inch] | 130 mm / 5.1" |
| L2 [mm] | 53.0 |
| L4 [mm] | 110.9 |
| G1 | M16 |
| Weight [kg] | 2.345 |
| Cool Flow variant | yes |
Version
For clamping tools with cylindrical shanks in accordance with DIN 1835B/6359HB
Run-out accuracy
≤ 0.003 mm measured from taper to D1
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Thread G1
G1 = thread for clamping screw
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Coolant supply
Cool Flow version
Coolant is fed via two coolant bore holes directly to the cutting edge of the tool
Coolant supply according to ISO 7388 AD/AF
Bores for form AF are sealed for transport
Scope of delivery
Including WELDON clamping screw and two M3 screws for closing the Cool Flow option (if required)
Individual
Additional sizes and customized designs are available upon request