PLG
Chwytak o długim skoku z możliwością indywidualnego dostosowania i konfiguracji
Pneumatic 2-finger parallel gripper with large jaw stroke, high gripping force and profiled rail guide for the use of long gripper fingers
Opis
Advantages – Your benefits
- High level of flexibility
due to long jaw stroke and high gripping force - Use of long gripper fingers
made possible due to the high maximum moments of the profiled rail guide - Application specific standard gripper
through diverse variants and options and individual configuration - License-free and browser-based web tool
can be used without its own CAD program - Attractive prices and short delivery times
enable fast and efficient project processes - Reduced design effort
Simple and fast construction of individual long-stroke grippers via the web tool - SCHUNK know-how
reduces your effort and risk - CAD data available at the push of a button
Gripper can be immediately integrated into the CAD system design
Options and special information
- Food-grade lubrication
The product contains food-compliant lubricants as standard. The requirements of standard EN 1672-2:2020 are not fully met. The relevant NSF certificates are available at https://info.nsf.org/USDA/Listings.asp using the lubricant information in the operating manual. Components such as rolling bearings, linear guides, or shock absorbers are not provided with food-compliant lubricants.