arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Zmień kraj, aby zobaczyć informacje o produktach, usługach i osobach kontaktowych dla konkretnych lokalizacji.
UGE 20

UGE 20

Clamping inserts
The clamping insert UGE enables the production of claw jaws from jaw blanks, ensuring safe clamping of blanks/forged parts, and workpieces made of high-strength materials. In addition, high torques for heavy cuts can be transferred and costs can be reduced by replacing the worn out inserts.
UGE 20 is suitable for O.D. and I.D. clamping. Due to the wedge shape, the workpiece can be additionally pulled down, and in turn ensures a higher clamping reliability. The clamping insert is fastened from above. For installation, the angular milling cutter WSF UGE 20 (ID 010015) is required, which makes the production of a suitable milled recess and thread easier. Hardening of the jaw blanks is not required.
Wszystkie filtry
3 wyników
100019
10.0 mm
Węglik 
1 zestaw = 6 elementów 
1439026
10.0 mm
Precyzyjny odlew 
1 zestaw = 6 elementów 
10035475
10.0 mm
Węglik 
1 zestaw = 6 elementów