arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Changez la sélection du pays pour voir les informations sur les produits, les services et les interlocuteurs pertinents pour votre localisation.

Sensors

Comprehensive sensor accessory program

SCHUNK offers an extensive portfolio of sensors for inductive, magnetic, and optical monitoring of gripping and turning modules as well as linear axes and robot accessories. In addition to contactless and simple switches for a position, there are programmable sensors with adjustable hysteresis and two adjustable switching points. SCHUNK sensors with analog outputs are suitable for several different positions or measuring procedures.
IPD

IPD

The inductive IPD position sensor is used to monitor the jaw position of SCHUNK grippers, for example. It inductively detects the course of an inclined plane and gives back a continuous output signal.
Show series
MMS 22-A

MMS 22-A

The analog MMS 22-A magnetic sensor is used for monitoring the status of SCHUNK grippers. It detects the approach of a magnet without contact and returns a continuous output signal.
Show series
FPS

FPS

The FPS system is used to determine up to five jaw positions of a SCHUNK gripper. For this purpose, the magnetic sensor of the FPS system detects a magnet installed in the gripper.
The FPS system can be teached in five areas of the gripper and digitally displays the area in which the current jaw position is located.
Show series
IN

IN

Inductive proximity switches are used to scan the current status of automation components. They are offered by SCHUNK in versions IN and INK. The version IN is directly pluggable or has a molded cable with plug connector. The INK version is suitable for direct wiring. It has a molded cable with an open end.
Show series
J02P/N

J02P/N

A magnetic switch is used for monitoring the status of automation components. They detect the approach of a magnet without contact and above a certain switching value, they put out a digital signal.
Show series
MMS

MMS

A magnetic switch is used for monitoring the status of automation components. They detect the approach of a magnet without contact and above a certain switching value, they put out a digital signal.
Show series
MMS 22-IO link

MMS 22-IO link

A magnetic switch is used for monitoring the status of automation components.They detect the magnets fixed inside the component without contact. In addition to further process data, the sensor outputs the process of the magnetic field via the IO-Link interface.
Show series
MMS 22-PI1

MMS 22-PI1

A magnetic switch is used to monitor the status of automation components. They detect the approach of a magnet without contact and above a certain switching value, they put out a digital value. The switching value can be programmed.
Show series
MMS 22-PI1-EX

MMS 22-PI1-EX

ATEX magnetic switches are used to monitor the status of automation components in potentially explosion hazard atmospheres They detect the approach of a magnet without contact and above a certain switching value, they put out a digital signal. The switching value can be programmed.
Show series
MMS 22-PI2

MMS 22-PI2

A magnetic switch is used to monitor the status of automation components. They detect the approach of a magnet without contact and above a certain switching value, they put out a digital value. The switching value can be programmed.
Show series
MMS-P

MMS-P

A magnetic switch is used for monitoring the status of automation components. They detect the approach of a magnet without contact and above a certain switching value, they put out a digital signal.
Show series
J02R

J02R

Reed switches are mechanical switches that react to the presence of magnetic fields (magnets). They are often used as a low-cost alternative to electronic magnetic switches.
Show series
RMS

RMS

Reed switches are mechanical switches that react to the presence of magnetic fields (magnets). They are often used as a low-cost alternative to electronic magnetic switches.
Show series
BIP

BIP

The analog sensor BIP is used to monitor the jaw position of SCHUNK grippers. It inductively detects the position of the position transducer and returns a continuous output signal.
Show series
SST

SST

The SST sensor tester enables the rapid testing and adjustment of inductive sensors, magnetic switches and reed contacts. The necessary power is supplied by a 9 V compound battery.
Show series
V

V

For connecting many SCHUNK sensors (IN(K)/MMS(K) 22/MMS(K)22-PI1 etc.), and collecting respective sensor signals. In the versions 2-fold (V2), 4-fold (V4) and 8-fold (V8).
V2-4P sensor distributor for connecting MMS22-PI2 and MMS-P22 sensors for dividing a four-pin M8 connector into two three-pin M8 connectors.
Show series