arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SFA-SA 160 Illustration similar

SFA-SA 160

Full grip jaws made of aluminum

ID 174100

SFA-SA 160, Full grip jaws made of aluminum

Product features:
  • Serration: Tongue and groove
  • Groove width: 8 mm
  • Width of path: 18 mm
  • Delivery unit: 1 set = 3 pieces
Tools:
  • Discover other full grip jaws, available in aluminum or steel. Click "Tools" and use our chuck jaw quickfinder.
  • Would you like to customize the delivery quantity (two, three, four, six pieces)? Click "Configure individual chuck jaws".
製品グループ アルミニウム製フルグリップジョー
セレーション タングと溝
スロット幅 N [mm] 8.0
タブ幅 S [mm] 18.0
幅 B [mm] 120.0
幅 B1 [mm] 35.0
高さ H [mm] 50.0
高さ H1 [mm] 46.0
高さ H2 [mm] 40.0
長さ L [mm] 59.5
穴間隔 a [mm] 15.75
穴間隔 b [mm] 32.0
ネジ M8
材質 アルミニウム
m/セット [kg] 1.39