arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
NSE mini 90-25-V1

NSE mini 90-25-V1

Clamping modules

ID 1460873

Clamping module standard

Discontinuation information:
  • End-of-sales date: 2026-01-16
  • Replaced by: 1595383
Product features:
  • Spring-loaded system - Pneumatically opening
  • Turbo function
  • Anti-rotation protection two-way 90°
  • Dynamic pressure monitoring of the clamping slide position "opened"
Technical data:
  • Dimensions: Ø90 x 25 mm
  • Pull-down force: 1.5 kN
  • Pull-down force with turbo: 6 kN
  • Actuation pressure: 6 bar
  • Repeat accuracy: < 0.005 mm
  • Weight: 1.3 kg
Diâmetro [mm] 90.0
Força de tração [kN] 1.5
Força de tração com turbo [kN] 6.0
Pressão de desbloqueio [bar] 6.0
Precisão de repetição [mm] < 0.005
Peso [kg] 1.3

Escopo de fornecimento
Módulo de fixação, parafusos de montagem, parafusos de montagem, O-rings, tampas, manual de operação; sem pinos de fixação, sem pinos de indexação