MMS-P 22-S-M8-PNP
ID 301370
- Number of switching points: 2
- Switching type: PNP
- Closer
- Cable length: 60 cm
- Electrical connection: M8
- Nominal voltage: 24 V
Technical details
Measuring principle | magnetic |
---|---|
Switching function | Closer |
Type of switching | PNP |
Number of switching points | 2 |
typical switching time [s] | 0.001 |
Weight [kg] | 0.01 |
Min. ambient temperature [°C] | 5 |
Max. ambient temperature [°C] | 55 |
Tightness IP (sensor) | 67 |
Tightness IP (sensor, connected) | 67 |
LED display in sensor | yes |
Type of voltage | DC |
Nominal voltage [V] | 24 |
Min. voltage [V] | 12 |
Max. voltage [V] | 30 |
Voltage drop [V] | 2.2 |
Max. switching current [A] | 0.1 |
Cable diameter D [mm] | 2.6 |
Min. bending radius (dynamic) [mm] | 39 |
Min. bending radius (static) [mm] | 26 |
Number of pins | 4 |
Number of wires | 4 |
Wire cross section [mm²] | 0.08 |
Cable length L [cm] | 60 |
Cable connector/cable end | M8 |
General notes about the series
SCHUNK gripping modules, rotary and linear modules, as well as robot accessories should be monitored with the suitable sensors from SCHUNK, since everything is adjusted to each other.
Adjustment of sensor and product is characterized by the interplay of the parameter type and strength of the magnet, clearance, wall thickness, and wall material between magnet and sensor, and by alignment, and sensitivity of the sensor.
Sensors of other manufacturers which are integrated into SCHUNK products, seldom provide excellent switching results. Moreover, we cannot ensure proper function or functional safety of them.
Housing material
PA 12
Material of the cable coating
PUR
Mounting
clamped in the sensor groove, fixed with a socket head screw
Warranty
24 months