MMS 22-A-05V-M08
Analog position sensor
ID 315805
Analog magnetic switch MMS 22-A, Teach function, C-slot
- Cable length: 0.31 m
- Electrical connection: M8 socket, 3-pin
- Max. output voltage: 5 V
- Nominal voltage: 5 V
Technical details
| Measuring principle | magnetic |
|---|---|
| Number of switching points | Analog |
| Teach function | yes |
| Voltage output | yes |
| Min. output voltage [V] | 0.0 |
| Max. output voltage [V] | 5.0 |
| Linearity [%] | 15 |
| Repeat accuracy R of final value maximum | < ±3% |
| Min. ambient temperature [°C] | 5.0 |
| Max. ambient temperature [°C] | 55.0 |
| LED display in sensor | yes |
| Response time/type. Switching time [ms] | 50.0 |
| Nominal voltage [V] | 5.0 |
| Min. operating voltage [V] | 5.0 |
| Max. voltage [V] | 5.5 |
| Max. ripple (% of Ue) | <2 % Vss |
| Type of voltage | DC |
| Nominal current [mA] | 10.0 |
| Short circuit protection | yes |
| Protected against polarity reversal | yes |
| Housing material | GV-5H (PA), black |
| Cable connector/cable end | M8 socket, 3-pin |
| Cable length [m] | 0.31 |
| Cable diameter [mm] | 2.35 |
| Cable sheath material | PUR |
| Cable shielding | yes |
| Min. bending radius (dynamic) [mm] | 24.0 |
| Min. bending radius (static) [mm] | 12.0 |
| Weight [kg] | 0.01 |
| Protection class IP (sensor, plugged) | 67 |
| Protection class | 3 |
| Drilling emulsion resistance * | yes |
| CE | yes |
*Tested cutting emulsions: r.rhenus TU 43P, Motorex Swisscool Magnum UX 550 and Oemeta 760 (1008339).