AB H 408 M8
Workpiece pin
ID 1345677
AB H 408 M8, Workpiece pin hard
- Height H: 40 mm
- Wrench size A/F: 14
- Thread G: M8
- Material: Stahl C45
- Delivery unit: 1 piece
Technical details
| Height H [mm] | 40.0 |
|---|---|
| Wrench size A/F | 14.0 |
| Thread G | M8 |
| Hard | yes |
| Material | Stahl C45 |
| hard | yes |
| Delivery unit | 1 piece |