arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGWB-CG3-B 160-81-50

SGWB-CG3-B 160-81-50

Wendebacken grip

Ident.-Nr. 1395527

Systembacken Standard

Produktmerkmale:
  • Wendebacke carbide-grip, beweglich
  • Passend zu: KSC3 160
Technische Daten:
  • Abmessungen: 160 x 81 x 50 mm
  • grip-Stufe: 3 mm
  • Gewicht: 3.5 kg
Width [mm] 160.0
Depth [mm] 50.0
Height [mm] 81.0
Bundle piece
Weight [kg] 3.5

Scope of delivery
System jaw, fastening screws