arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KTR-H 200/3 Illustration similar

KTR-H 200/3

Top jaw blanks drilled

ID 1516439

System jaws, standard

Product features:
  • Top jaw blank
  • Jaw interface: Tongue and groove
  • Suitable for: TANDEM 3-jaw clamp size 200
Technical data:
  • Dimensions: 90.5 x 80 x 103 mm
  • Material: 16MnCr5
  • Weight: 4.3 kg
Width [mm] 80.0
Height [mm] 103.0
Material 16MnCr5
Suitable for 200
Weight [kg] 4.3

Scope of delivery
Top jaw blanks