Our standard centric grippers are available as grippers for small components, universal and sealed grippers with three fingers for safe and precise O.D. and I.D. gripping of workpieces with weights ranging from a few grams to more than 100 kilograms. They are suitable for use in many applications, from the cleanroom to potentially explosive work areas and normal ambient conditions to high-temperature applications. The ability to combine a gripper with sensor systems, product-specific gripper fingers or intermediate jaws offers increased productivity. Furthermore, innovative design tweaks, such as multi-tooth guidance, are combined with state-of-the-art production technology to ensure robust reliability, and therefore safe investments with a long service life.
The mechanical gripping force maintenance device ensures that a minimum clamping force will be applied even if there is a drop in pressure. In the AS/S variant this acts as a closing force, in the IS variant as an opening force. Besides this, gripping force maintenance can be used to increase gripping force or for single actuated gripping.
The ambient temperature describes the temperature of the air or the direct operating environment in which a gripper is operated (and not the workpiece temperature, as this is normally significantly higher than the ambient temperature). We also offer special solutions for ambient temperatures above 130 °C. We would be happy to review your use case based on your specific process data.
is calculated for force-fit clamping with a coefficient of static friction of 0.1 and a safety factor of 2 against workpiece slippage at acceleration due to gravity g. In the case of form-fit gripping, significatnly higher permissible workpiece weights are possible.
Example: - For the catalog-specified workpiece weight of 5 kg Gripping force of the gripper 1,000 N Coefficient of friction μ 0.1; safety factor 2; g 9.81
For supported control systems, we provide specific software resources (e.g., function blocks or parameter sets). This simplifies software commissioning and integration. Is your target system not listed? Please contact us!
A pesar de la elevada carga de momentos a la que se ven sometidas las mordazas base, esta pinza céntrica sellada de 3 dedos cumple los requisitos de IP67 y no permite la entrada de sustancias del entorno de trabajo en el interior del componente.