AGM-Z 040
ID 1575933
- 보정 Z: 4 mm
- 포스 Fz 최대: 200 N
- 포스 Fd 최대: 450 N
- 최대 탄성력: 45 N
- IP 보호등급: 50
Technical details
| Ausgleichsweg Z [mm] | 4.0 |
|---|---|
| Verriegelungskraft eingefahren [N] | 390.0 |
| Verriegelungskraft ausgefahren [N] | 490.0 |
| Min. Federkraft [N] | 24.0 |
| Max. Federkraft [N] | 45.0 |
| Min. Betriebsdruck [bar] | 2.5 |
| Max. Betriebsdruck [bar] | 6.5 |
| Nennbetriebsdruck [bar] | 6.0 |
| Wiederholgenauigkeit [mm] | 0.02 |
| Anschluss roboterseitig | ISO 9409-1-40-4-M6 |
| Anschluss werkzeugseitig | ISO 9409-1-40-4-M6 |
| Eigenmasse [kg] | 0.7 |
| Min. Umgebungstemperatur [°C] | 5.0 |
| Max. Umgebungstemperatur [°C] | 60.0 |
| Fluidverbrauch [cm³] | 11.0 |
| Ausfahrzeit [s] | 0.1 |
| Einfahrzeit [s] | 0.1 |
| Luftanschlüsse ver- und entriegelt | M5 |
| Max. außermittige Belastung [mm] | 200.0 |
| Schutzart IP | 50 |
| Max. statisches Moment Mx/My [Nm] | 14.0 |
| Max. statisches Moment Mz [Nm] | 30.0 |
| Kraft Fx/Fy max. statisch [N] | 200.0 |
| Kraft Fz max. statisch [N] | 200.0 |
| Max. dynamisches Moment Mx/My [Nm] | 5.5 |
| Max. dynamisches Moment Mz [Nm] | 9.0 |
| Kraft Fx max. dynamisch [N] | 70.0 |
| Kraft Fy max. dynamisch [N] | 70.0 |
| Kraft Fz max. dynamisch [N] | 100.0 |
| Max. Kraft Fd [N] | 450.0 |
Max. loads
AGM-Z Lastdiagramm - Vertikaler Aufbau
AGM-Z Lastdiagramm - Horizontaler Aufbau
Auslenkung
AGM-Z deflection diagram – horizontal structure
Max. loads
This is the sum of all static loads that are permitted to act on the compensation unit.
AGM-Z Lastdiagramm - Vertikaler Aufbau
- X-axis:
- Abstand Schwerpunkt
- Y-axis:
- Traglast
AGM-Z Lastdiagramm - Horizontaler Aufbau
- X-axis:
- Abstand Schwerpunkt
- Y-axis:
- Traglast
Auslenkung
AGM-Z deflection diagram – horizontal structure
- X-axis:
- Distance of the center of gravity
- Y-axis:
- Deflection
General notes about the series
Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.
Fluid consumption
refers to the air consumption per one retraction and extension cycle
Guidance system
Ball guides
Monitoring
via magnetic switch or inductive proximity sensor
Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].
Housing
hard anodized aluminum alloy, functional parts made of hardened steel
Scope of delivery
Compensation unit in the ordered variant, elements for mechanical connection and safety information. Product-specific instructions can be downloaded at schunk.com/downloads-manuals.
Warranty
24 months