GWU-M 80-10
Accessories for the manual clamping systems standard
Ident.-Nr. 1465956
Accessories for the manual clamping systems standard
Product features:
Product features:
- Workpiece supports – width 80 mm
- For placing of workpieces
- Width: 80 mm
- Height: 10 mm
Technische Details
| 幅 [mm] | 80.0 |
|---|---|
| 高さ [mm] | 10.0 |
Lieferumfang
1 Satz Werkstückunterlagen