arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GPN M6-T16 Podobné zobrazení

GPN M6-T16

Zubehör Manuelle Spannsysteme Standard

ID 490548

In stock
Accessories for the manual clamping systems standard

Product features:
  • Precision T-nuts
  • For accurate positioning and mounting of manual clamping vises on the machine table.
  • Suitable for: KSG, KSX, KSX-C, KSC-F, KSC-D
Technical data:
  • Suitable for T-slot: 16 mm
  • Thread : M6
  • Weight: 0.07 kg
Thread M6
Suitable for T-slot [mm] 16.0
Weight [kg] 0.07

Scope of delivery
Precision T-slot nuts, including screws