arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
HABE KEH plus 08-HKR Illustration similar

HABE KEH plus 08-HKR

Accessories for standard magnetic clamping technology

ID 420673

Low stock
Accessories for standard magnetic clamping technology

Product features:
  • Hand remote control for max. eight magnetic chucks
  • To control up to eight magnetic chucks
  • With high-quality, robust housing
  • With magnetic foil to attach to the machine
  • The connected magnetic chucks can be selected and individually controlled via the hand remote control.
  • Actuation status and error messages are shown on the LCD display
  • The actuation status of the selected magnetic chucks is also indicated through LEDs (red/green).
  • With holding force regulation
  • Suitable for: KEH plus
Technical data:
  • Dimensions: 231 x 93 x 35 mm
  • Number of channels: 8
  • Cable length: 5 m
  • Weight: 0.5 kg
Number of channels 8.0
Cable length [m] 5.0
Weight [kg] 0.5

Scope of delivery
Hand remote control, operating manual