ER 32 P CAT 40x2 1/2"
ER Präzisions-Spannzangenfutter
Ident.-Nr. 1342369
ER 32 P CAT 40x2 1/2", Werkzeughalter
- ER Präzisions-Spannzangenfutter
- Baureihe: ER Präzisions-Spannzangenfutter
- Werkzeughalterschnittstelle: CAT 40
- Auskraglänge: 63.5 mm
- Rundlaufgenauigkeit: ≤ 0,003 mm bei 2,5 x DDie Rundlaufgenauigkeit von ≤ 0,003 mm bei 2,5 x D unter Verwendung der ER Präzisions-Spannzangen und einem definierten Drehmoment
- Wuchtgüte: G2,5 bei 25.000 1/min oder Umax < 1 gmm
Technische Details
| Technology | ER Precision collet chuck |
|---|---|
| Series | ER Precision collet chuck |
| Toolholder interface | CAT 40 |
| Toolholder standard | ASME B5.50 |
| ER clamping size | ER 32 |
| Min. clamping diameter D1 [mm] | 2.0 |
| Max. clamping diameter D1 [mm] | 20.0 |
| D2 [mm] | 52.0 |
| D3 [mm] | 52.0 |
| Projecting length L1 [mm]/[inch] | 63,5 mm / 2.5" |
| Projecting length L1 [mm] | 63.5 |
| L4 [mm] | 26.0 |
| L5 [mm] | 44.4 |
| Weight [kg] | 1.14 |
| Coolant-proof | yes |
| Standard length | yes |
Run-out accuracy
≤ 0.003 mm at 2.5 x D
The run-out accuracy of ≤ 0.003 mm at 2.5 x D when using the ER precision collet and a defined torque
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Data carriers
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Coolant supply
Coolant supply according to ASME B5.50
Bores for form AF are sealed for transport
Length-setting screw
Without adjustment screw for axial length adjustment
Scope of delivery
Includes clamping nut
Individual
Additional sizes and customized designs are available upon request