arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TRIBOS-S CAT 50 Ø32x150 Abbildung ähnlich

TRIBOS-S CAT 50 Ø32x150

Polygonspannfutter

Ident.-Nr. 205448

TRIBOS-S CAT 50 Ø32x150, Werkzeughalter
  • Polygonspannfutter
  • Baureihe: TRIBOS-S
  • Werkzeughalterschnittstelle: CAT 50
  • Spanndurchmesser: 32 mm
  • Auskraglänge: 150 mm
  • Rundlaufgenauigkeit: < 0,003 mm bei 2,5 x D
  • Wuchtgüte: G2,5 bei 25.000 1/min oder Umax < 1 gmm
  • Min. Drehmoment: 280 Nm
Technology Polygonal toolholders
Series TRIBOS-S
Toolholder interface CAT 50
Toolholder standard ASME B5.50
Clamping diameter D1 32 mm
D2 [mm] 45.0
D3 [mm] 47.1
D4 [mm] 69.85
Projecting length L1 [mm]/[inch] 150 mm / 5.9"
L2 [mm] 61.0
L3 [mm] 10.0
L4 [mm] 45.0
L5 [mm] 108.0
L6 [mm] 130.95
G M10x1
Min. torque [Nm] 280.0
Weight [kg] 3.49

Version
Long, slim design

Run-out accuracy
< 0.003 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves

Data carriers
Bore for data carrier as an option

Toolholder changes
For automatic toolholder changes

Coolant supply
Coolant supply according to ASME B5.50
Bores for form AF are sealed with set-screws as transport safety

Length-setting screw
With adjustment screw for axial length adjustment

Individual
Additional sizes and customized designs are available upon request