arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PEB 50-57-6 類似のイラスト

PEB 50-57-6

標準マグネットクランピング技術用アクセサリー

ID 1315229

Delivery time on request
Accessoires voor standaard magnetische klemtechnologie

Productkenmerken
  • 6-weg poolbock
Technische gegevens
  • Afmetingen: 350,5 x 50 x 57 mm
  • Poolveld: 6-weg (1 x 6)
  • Poolschroefdraad: M8
  • Gewicht: 8 kg
Length [mm] 350.0
Width [mm] 50.0
Height [mm] 57.0
Weight [kg] 8.0

Scope of delivery
Pole block, fastening screws